ATI Releases G19 Swivel Electrical Module
Patent-pending design increases flexibility in robot dress
Apex, NC,
November 1, 2004
ATI has just released the newest addition to its line of electrical modules for Quick Change Tool Changers. The G19 provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages. Features include:
- 19 pins
- 5 Amp/250VAC capacity
- Miniature MS quick-disconnect connector
- Pin block sealed from moisture when coupled
- Mates to all R, S, and T Series modules
|
The G19 electrical module will lock into one of 5 unique positions across 180 degrees. |
|